Matching Products
Matching Products NEW
Part number: 33 50 B60 0273 030
Han 24 B-E CA 2-lever f/- ang/- PVC, 3m
Han 24 B-E CA 2-lever f/- ang/- PVC, 3m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on one side
Cable length: 3 m
Notes
Compare
Part number: 33 50 B60 0273 030
Han 24 B-E CA 2-lever f/- ang/- PVC, 3m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Part List
Identification
  • Category System cabling
  • Series Han E®
  • Series of hoods/housings Han® B
  • Element Cable assemblies
  • Specification Pre-assembled on one side
Version
  • Cable length 3 m
  • Size 24 B
  • Number of contacts 24
  • PE contact Yes
  • Details
    Not be coupled or decoupled under electrical load.
    Assembly and installation must be carried out by a qualified electrician.
    Protection against electric shock: Protection against indirect contact (fault protection) shall be ensured by suitable measures taken by the user during installation. E. g. by restricted access area (area accessible only to electrically skilled persons and electrically instructed persons).
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Lead
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85444290
  • GTIN 5713140334434
  • eCl@ss 27060327 Assembled power cable
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare