Matching Products
Matching Products NEW
Successor Products
1
Contacts
4
Accessories
10
Hoods/Housings
4
Part number: 09 10 004 3000
Han 1A-M12-m D-coded, latch
Han 1A-M12-m D-coded, latch

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polyamide (PA)
RAL 9005 (jet black)
Rated current: ‌4 A
Size: 1 A
Contacts: 4 + shielding
Conductor cross-section: 0.13 ... 0.82 mm²
Snap-in latches
Notes
Compare
This product is not orderable anymore. You can use the successor 09100043001.
Part number: 09 10 004 3000
Han 1A-M12-m D-coded, latch
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Contacts
4
Accessories
10
Hoods/Housings
4
Product Details
Identification
  • Category Inserts
  • Series Han® 1A
Version
  • Termination method Crimp termination
  • Gender Male
  • Size 1 A
  • Shielding With cable tie
  • Number of contacts 4
  • further contacts + shielding
  • Locking type Snap-in latches
  • Details
    Please order crimp contacts separately.
    Order separately the hoods/housings for an IP65 performance.
    Contact insert not compatible with 09 10 000 0800 (bulkhead mounted housing, angled)
  • Details
    A Han® 1A configuration that only consists of inserts (with or without strain relief, 09 10 000 5300) is an unenclosed connector. In this case protection against electric shock must be provided by the installation methods of the user.
    Contact inserts must not be coupled or decoupled under electrical load.
    Contact inserts must not be powered-up in the un-mated condition.
Technical characteristics
  • Conductor cross-section 0.13 ... 0.82 mm²
  • Rated current ‌ 4 A
  • Rated voltage
    48 V AC
    60 V DC
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Insulation resistance >108 Ω
  • Limiting temperature -30 ... +90 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP20
Material properties
  • Material (insert) Polyamide (PA)
  • Colour (insert) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    EN 45545-2 Fire protection on railway vehicles
    IEC 61373 Category 1 Class B
    IEC 60664-1
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 30 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare