This product is available upon request. Please contact your local HARTING subsidiary.
Han 1A-DIN rail adapter

Image is for illustration purposes only. Please refer to product description.

Han 1A-DIN rail adapter

Adapter, for mounting on top hat rails, With strain relief

Part number:  09 10 000 9911

  • Category Accessories
  • Series Han® 1A
  • Type of accessory Adapter
  • Description of the accessory
    for mounting on top hat rails
    With strain relief
  • Details A Han® 1A configuration that only consists of inserts (with or without adapter 09 10 000 9911 / 09 10 000 9912) is an unenclosed connector according to IEC 61984. In this case protection against electric shock must be provided by the installation methods of the user.
  • Material (accessories) Polyamide (PA)
  • Colour (accessories) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • California Proposition 65 substances No
  • Packaging size 10
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440210 Fixing element for industrial connectors

Topics & Trends