Han 16B-HBM double lever black

Image is for illustration purposes only. Please refer to product description.

Han 16B-HBM double lever black

Bulkhead mounted housings, Size: 16 B, Low construction, Double locking lever, Stainless steel

Part number:  09 30 716 0301 ML

  • Category Hoods/Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Bulkhead mounted housings
  • Type Low construction
  • Locking type Double locking lever
  • Size 16 B
  • Field of application Standard hoods/housings for industrial connectors
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    12
    4
    4X
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (locking) Stainless steel
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Approvals DNV GL
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Packaging size 1
  • Net weight 136.82 g
  • Country of origin Germany
  • European customs tariff number 85389099