Matching Products
Matching Products NEW
Accessories
10
Inserts
26
Part number: 11 30 716 0520
Han 16B Easy Hood side entry black
Han 16B Easy Hood side entry black

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Black
Size: 16 B
Double locking lever
Side entry
1x Integrated
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Load in configurator
Part number: 11 30 716 0520
Han 16B Easy Hood side entry black
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
10
Inserts
26
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® Easy Hood
  • Type of hood/housing Hood
  • Description of hood/housing Black
Version
  • Size 16 B
  • Version Side entry
  • Cable entry 1x Integrated
  • Locking type Double locking lever
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP54
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
  • Cable diameter 20 ... 34 mm
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 455 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140110854
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare