Matching Products
Matching Products NOVO
Combinables
11
Accessories
3
Inserts
26
Frames
2
Part Number: 09 37 010 1521
Han M Hood Side Entry LC 4 Pegs PG 16
Han M Hood Side Entry LC 4 Pegs PG 16

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Carcaça
Tamanho: 10 B
Construção baixa
Alavanca de trava dupla
Entrada lateral
Material (carcaça/base): Alumínio fundido
Revestido a pó
RAL 9005 (preto)
Notes
Compare
Part Number: 09 37 010 1521
Han M Hood Side Entry LC 4 Pegs PG 16
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
11
Accessories
3
Inserts
26
Frames
2
Detalhes do produto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® M
  • Type of hood/housing Hood
  • Type Low construction
Version
  • Size 10 B
  • Version Side entry
  • Locking type Double locking lever
  • Field of application Hoods/housings for rough environments
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 154.7 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140055520
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

2D/3D Multi CAD Data

Mostrar informação

Download Settings

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Download

Mostrar informação

EPLAN Data Portal

Mostrar informação

Download

Mostrar informação

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare