Matching Products
Matching Products NEW
Combinables
1
Accessories
3
Spare Part
1
Inserts
26
Frames
2
Part number: 09 40 010 0401
Han 10HPR-HTE-Pg16-Toggle lock
Han 10HPR-HTE-Pg16-Toggle lock

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 10 B
Toggle locking
Stainless steel
Top entry
1x Pg 16
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 09 40 010 0401
Han 10HPR-HTE-Pg16-Toggle lock
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
3
Spare Part
1
Inserts
26
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® HPR
  • Type of hood/housing Hood
Version
  • Size 10 B
  • Version Top entry
  • Cable entry 1x Pg 16
  • Locking type Toggle locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R1 (HL 1-3)
    R7 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 504 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140057425
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare