Matching Products
Matching Products NOVO
Combinables
1
Accessories
12
插蕊
26
Frames
2
Part Number: 19 40 510 1273
Han 10HPR-Compact-HSM2-for SCL-M40
Han 10HPR-Compact-HSM2-for SCL-M40

Imagem somente para efeito ilustrativo. Por favor observar a descrição do produto.

Properties Overview
Base de montagem em superfície
Tamanho: 10 B
Trava parafuso
Entrada lateral
2x M40
Material (carcaça/base): Alumínio fundido, Resistente à corrosão
Revestido a pó
RAL 9005 (preto)
Material (vedação): NBR
Notes
Compare
Load in configurator
Part Number: 19 40 510 1273
Han 10HPR-Compact-HSM2-for SCL-M40
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NOVO
Combinables
1
Accessories
12
Érintkező vezetők
26
Frames
2
Detalhes do produto
Identification
  • Category Hoods / Housings
  • Series of hoods/housings Han® HPR Compact
  • Type of hood/housing Surface mounted housing
Version
  • Size 10 B
  • Version Side entry
  • Number of cable entries 2
  • Cable entry 2x M40
  • Locking type Screw locking
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Tightening torque (screw locking) ‌ 4 Nm
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP6K9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 489.01 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140173941
  • eCl@ss 27440202 Shell for industrial connectors
  • ETIM EC000437
  • UNSPSC 24.0 39121466
Documentation
Data Sheet

Mostrar informação

Download Settings

Mostrar informação

Type Sheet

Mostrar informação

Download Settings

Mostrar informação

Product Declaration

Mostrar informação

Download Settings

Mostrar informação

Engineering Data
3D CAD Data

Mostrar informação

Download Settings

Mostrar informação

2D/3D Multi CAD Data

Mostrar informação

Download Settings

Mostrar informação

Zuken E³.series (2019+)

Mostrar informação

Download

Mostrar informação

Further Documents
Asset Administration Shell

Mostrar informação

Download Settings

Mostrar informação

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare