Matching Products
Matching Products NEW
Spare Part
2
Inserts
20
Part number: 09 62 810 0901
Han 10EMC/B-HBMA-SL-68
Han 10EMC/B-HBMA-SL-68

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Housing for motor application
EMC version
Size: 10 B
Single locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 09 62 810 0901
Han 10EMC/B-HBMA-SL-68
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Spare Part
2
Inserts
20
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Drive®
  • Type of hood/housing Housing for motor application
  • Description of hood/housing EMC version
Version
  • Size 10 B
  • Locking type Single locking lever
  • Han-Easy Lock® Yes
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Material (seal) NBR
  • Material (locking)
    Polycarbonate (PC)
    Stainless steel
  • Colour (locking) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 266 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140074040
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare