Skip to content Skip to navigation menu

Ha-VIS eCon 3042GB-AF-PP

Image is for illustration purposes only. Please refer to product description.
for pricing and stock check

Need assistance?

Customer service
Your HARTING customer service representative:
866-278-0306
Catalogue
HARTING News 2014 - Page 117
Catalogue
Smart Network Infrastructure - Page 87
Part number 24 03 504 2230
Description Ha-VIS eCon 3042GB-AF-PP
Type sheet PDFPDF
Data sheet PDF DSPDF
Identification
Series of hoods/housings Ha-VIS eCon 3000
Element Unmanaged Ethernet Switches
Type of Ethernet Full Gigabit Ethernet
Version
Total number of ports 6
Fixing 35 mm DIN rail acc. to EN 60715
Switching technology Store and Forward Cut Through
Frame size 10 Kilobyte
MAC table size 8k Entries
Packet buffer size 1 Megabit
Non blocking Yes
Quality of service Yes
Energie Efficient Ethernet Yes
Broadcast storm prevention Yes
Flow control Off
Signal contact No
Pack contents Operating instructions Pluggable screw contact for power supply
Connection data
Nominal voltage 24 V DC
Permissible voltage 18 ... 60 V DC
Surge protection Yes
Operating current <2,950 mA @ 48 V DC <5,900 mA @ 24 V DC
Starting current <1.6 A @ 24 V DC
Overcurrent protection ‌12 A At input
Power consumption <141.6 W @ 24 V DC
Termination method Pluggable screw contact
Number of contacts 3
Conductor cross-section 0.08 ... 2.5 mm²
Pinout + / - / FE
Reverse polarity proof Yes
Technical characteristics
Conductor cross-section AWG 28 ... AWG 12
Operating temperature +0 ... +55 °C
Storage temperature -40 ... +85 °C
Relative humidity 0 ... 95 % Non-condensing (storage/transport) 0 ... 95 % Non-condensing (operation)
Air pressure ≥795 hPa
Degree of protection acc. to IEC 60529 IP30 When mated
MTBF ≈ 820,000 h
Material properties
Material (hood/housing) Aluminium/steel
Surface (hood/housing) Coated Anodised
Net weight 896 g
Specifications and approvals
Specifications EN 61000-4-6 conducted disturbances EN 61000-6-4 emission standard EN 55022 Radio disturbance characteristics IEC 60068-2-6 Vibration (sinusoidal) EN 61000-4-5 Surge voltages EN 61000-4-3 Electromagnetic field EN 61000-4-2 Electrostatic discharge (ESD) EN 61000-4-4 Rapid transients (burst)
Approvals CSA-C22.2 No. 142 NRAQ7.E253944 UL 508, UL 61010 NRAQ.E253944
PROFINET Yes
EtherNet/IP Yes
CE Yes
FCC Yes
GL Yes

Downloads

Title Downloads
Type sheet PDF_TSPDF
Data sheet PDF_DSPDF
Type sheet CGMCGM
Type sheet DXFDXF
CAD-data 3D STEPSTEG
CAD-data 3D JTJT

Accessories

Image Part number Description Tech. info Quantity
Ha-VIS MK3000 DINH
Ha-VIS MK3000 DINH
24981000005
Ha-VIS MK3000 DINH
24 98 100 0005 Ha-VIS MK3000 DINH
Ha-VIS MK3000 Wall
Ha-VIS MK3000 Wall
24981000003
Ha-VIS MK3000 Wall
24 98 100 0003 Ha-VIS MK3000 Wall
Ha-VIS MK3000 DINV
Ha-VIS MK3000 DINV
24981000004
Ha-VIS MK3000 DINV
24 98 100 0004 Ha-VIS MK3000 DINV
19" Assembly Kit
19" Assembly Kit
20800000007
19" Assembly Kit
20 80 000 0007 19" Assembly Kit
Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.