Ha- VIS RFID VT 92 (HT) (VPE 10 pce)

Image is for illustration purposes only. Please refer to product description.

Ha- VIS RFID VT 92 (HT) (VPE 10 pce)

Ha- VIS RFID VT 92 (HT) (VPE 10 pce)

Part number:  20 92 621 0201

  • Series Ha-VIS RFID
  • Identification VT series
  • Element Transponder
  • Specification VT 92 S
  • Fixing
    Glue
    Screws
  • Pack contents Packaging unit: 10 pieces
  • Operating temperature -50 ... +85 °C
  • Storage temperature -65 ... +160 °C
  • Degree of protection acc. to IEC 60529
    IP64
    IP67
    IP69 / IPX9K acc. to ISO 20653
  • Frequency 900 ... 930 MHz
  • EPC memory 96 Bit
  • User memory 512 Bit
  • Chip Alien Higgs 3
  • Colour Black
  • Length 41 mm
  • Width 11 mm
  • Height 5.5 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 175 g
  • Country of origin Germany
  • European customs tariff number 85235990