Matching Products
Matching Products NEW
Part number: 20 92 642 0201
Ha-VIS RFID VT 89 L (HT) - VPE 10 pce
Ha-VIS RFID VT 89 L (HT) - VPE 10 pce

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Transponder
VT 89 L
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 92 642 0201
Ha-VIS RFID VT 89 L (HT) - VPE 10 pce
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Identification VT series
  • Element Transponder
  • Specification VT 89 L
Version
  • Fixing
    Screws
    Rivet
    Glue
  • Pack contents 10 pieces
Technical characteristics
  • Operating temperature -40 ... +85 °C
  • Storage temperature -55 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP67
    IP69 / IPX9K acc. to ISO 20653
  • Frequency 860 ... 930 MHz
  • EPC memory 160 Bit
  • User memory 3,328 Bit
  • Chip NXP UCODE I2C
Material properties
  • Colour Black
  • Length 41 mm
  • Width 11 mm
  • Height 5.5 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 50 g
  • Country of origin Germany
  • European customs tariff number 85235990
  • GTIN 5713140136045
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare