This product will not be orderable much longer.  Contact your local distribution partner for alternatives.
Ha-VIS RFID Steel ID 86 S Coin - VPE 10

Image is for illustration purposes only. Please refer to product description.

Ha-VIS RFID Steel ID 86 S Coin - VPE 10

Ha-VIS RFID Steel ID 86 S Coin - VPE 10

Part number:  20 92 611 1101

  • Series Ha-VIS RFID
  • Identification Steel ID
  • Element Transponder
  • Specification Steel ID Coin
  • Fixing
    Screws
    Rivet
    Wire
  • Pack contents Packaging unit: 10 pieces
  • Operating temperature -45 ... +85 °C
  • Storage temperature -45 ... +105 °C
  • Degree of protection acc. to IEC 60529
    IP67
    IP69 / IPX9K acc. to ISO 20653
  • Frequency 860 ... 870 MHz
  • EPC memory 128 Bit
  • User memory 512 Bit
  • Chip Impinj Monza 4QT
  • Length 30 mm
  • Width 30 mm
  • Height 6.5 mm
  • Packaging size 1
  • Net weight 344 g
  • Country of origin Germany
  • European customs tariff number 85235990