Please do not use this product for new DesignIns anymore.  Instead please use the alternatives or successors displayed below.
Ha-VIS RFID RF-R300-W

Image is for illustration purposes only. Please refer to product description.

Ha-VIS RFID RF-R300-W

Reader, RF-R300-W

Part number:  20 91 105 2201

  • Series Ha-VIS RFID
  • Element Reader
  • Specification RF-R300-W
  • Features
    WLAN-capable
    Designed for the harsh industrial environment
    Tested according industry standards
    Ready for software customisation
    Ha-VIS Middleware compatible
    OPC UA for AutoID Companion
    Modbus/TCP communication
    GS1® ALE 1.1 based Middleware
    For configuration, a WiFi antenna is required
  • Processor 1 GHz ARM
  • Memory
    1 GB RAM
    4 GB eMMC
    Up to 32 GB Flash (via Micro SD Card)
  • Operating system Linux (Kernel 3.x.x)
  • Fixing DIN rail mounting kit
  • Diagnostic display
    LEDs to display operating state
    LEDs to display connection status
  • Supply voltage 24 V DC
  • Interfaces
    WiFi: 802.11a/b/g/n
    WPA/WPA2 Enterprise
    Bluetooth Low Energy (BLE) 4
  • Protocol
    EPC Class 1 Gen2 (ISO 18000-6c)
    LLRP (Low Level Reader Protocol, worldwide standardised)
    OPC UA for AutoID Companion
    Modbus/TCP for an easy PLC connection
    Embedded middleware functionality based on the GS1® ALE 1.1 standard
  • Termination method
    2 x RP-TNC connector (50 Ohm)
    reader internally multiplexed
  • Operating temperature -20 ... +50 °C
  • Storage temperature -25 ... +85 °C
  • Relative humidity 5 ... 95 % Non-condensing
  • Degree of protection acc. to IEC 60529 IP67
  • Frequency 865 ... 928 MHz
  • Transmitting power ‌0.5 W
  • Material (hood/housing) Aluminium
  • Surface (hood/housing) Powder-coated
  • Length 132 mm
  • Width 104 mm
  • Height 35 mm
  • Specifications
    EN 301489
    EN 302208
    IEC 60068-2-27
    EN 50364
    IEC 60068-2-6
    EN 60950
    FCC 47 FCR Part 15
    IC RSS-GEN, RSS-210
  • Packaging size 1
  • Net weight 640 g
  • Country of origin Germany
  • European customs tariff number 84719000
  • eCl@ss 90909090 Interim classification (unspecified)

Topics & Trends