Ha-VIS RFID IT 86 S (NT) – VPE 10 pce

Image is for illustration purposes only. Please refer to product description.

Ha-VIS RFID IT 86 S (NT) – VPE 10 pce

Ha-VIS RFID IT 86 S (NT) – VPE 10 pce

Part number:  20 92 611 0901

  • Series Ha-VIS RFID
  • Identification IT series
  • Element Transponder
  • Specification IT 86 S
  • Fixing
    Holder with cable tie
    Glue
  • Pack contents Packaging unit: 10 pieces
  • Operating temperature -45 ... +105 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Frequency 860 ... 870 MHz
  • EPC memory 128 Bit
  • User memory 512 Bit
  • Chip Impinj Monza 4QT
  • Colour
    White
    Black
  • Length 15 mm
  • Width 5 mm
  • Height 3.5 mm
  • Packaging size 1
  • Net weight 39.5 g
  • Country of origin Germany
  • European customs tariff number 85235990