Matching Products
Matching Products NEW
Part number: 20 92 641 3792
Ha-VIS RFID FT 92 on metal / 50 EA/PC
Ha-VIS RFID FT 92 on metal / 50 EA/PC

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Transponder
FT 92 on metal
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 92 641 3792
Ha-VIS RFID FT 92 on metal / 50 EA/PC
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Identification FT series
  • Element Transponder
  • Specification FT 92 on metal
  • Features
    High read ranges on metal
    Scratch- and smudge-resistant by polycarbonate film
    Washable, resistant to chemicals
    Flexible mounting on different forms
    Flexible printing possible (barcode, datamatrix, custom logo / name)
Version
  • Fixing Glue
  • Pack contents 50 pieces
Technical characteristics
  • Operating temperature -40 ... +80 °C
  • Storage temperature -40 ... +80 °C
  • Degree of protection acc. to IEC 60529
    IP64
    IP67
    IP69 / IPX9K acc. to ISO 20653
  • Frequency 900 ... 930 MHz
  • EPC memory 128 Bit
  • User memory 512 Bit
  • Chip Impinj Monza 4QT
Material properties
  • Colour White
  • Length 120 mm
  • Width 60 mm
  • Height 2.3 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 8.5 g
  • Country of origin Germany
  • European customs tariff number 85235990
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare