Ha-VIS RFID FT 89 small (NT) - VPE 50

Image is for illustration purposes only. Please refer to product description.

Ha-VIS RFID FT 89 small (NT) - VPE 50

Ha-VIS RFID FT 89 small (NT) - VPE 50

Part number:  20 92 641 0802

  • Series Ha-VIS RFID
  • Identification FT series
  • Element Transponder
  • Specification
    FT 89
    Small
  • Fixing Glue
  • Pack contents Packaging unit: 50 pieces
  • Operating temperature -32 ... +90 °C
  • Storage temperature -32 ... +90 °C
  • Degree of protection acc. to IEC 60529
    IP64
    IP67
    IP69 / IPX9K acc. to ISO 20653
  • Frequency 860 ... 930 MHz
  • EPC memory 96 Bit
  • User memory 512 Bit
  • Chip Alien Higgs 3
  • Colour White
  • Length 74 mm
  • Width 29 mm
  • Height 0.7 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 134 g
  • Country of origin Germany
  • European customs tariff number 85235990