Ha-VIS RFID FT 89 paper (NT) - VPE 500

Image is for illustration purposes only. Please refer to product description.

Ha-VIS RFID FT 89 paper (NT) - VPE 500

Ha-VIS RFID FT 89 paper (NT) - VPE 500

Part number:  20 92 641 0723

  • Series Ha-VIS RFID
  • Identification FT series
  • Element Transponder
  • Specification
    FT 89
    paper
  • Pack contents Packaging unit: 500 pieces
  • Operating temperature -32 ... +90 °C
  • Storage temperature -32 ... +90 °C
  • Degree of protection acc. to IEC 60529 IP64
  • Frequency 860 ... 930 MHz
  • EPC memory 96 Bit
  • User memory 512 Bit
  • Chip Alien Higgs 3
  • Colour White
  • Length 55 mm
  • Width 18 mm
  • Height 0.5 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 0.52 g
  • Country of origin Germany
  • European customs tariff number 85235990