Matching Products
Matching Products NEW
Part number: 20 92 641 0713
Ha-VIS RFID FT 89 light (NT) - VPE 500
Ha-VIS RFID FT 89 light (NT) - VPE 500

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Transponder
FT 89, light
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 92 641 0713
Ha-VIS RFID FT 89 light (NT) - VPE 500
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Identification FT series
  • Element Transponder
  • Specification
    FT 89
    light
Version
  • Pack contents 500 pieces
Technical characteristics
  • Operating temperature -32 ... +90 °C
  • Storage temperature -32 ... +90 °C
  • Degree of protection acc. to IEC 60529
    IP64
    IP67
    IP69 / IPX9K acc. to ISO 20653
  • Frequency 860 ... 930 MHz
  • EPC memory 96 Bit
  • User memory 512 Bit
  • Chip Alien Higgs 3
Material properties
  • Colour White
  • Length 103 mm
  • Width 20 mm
  • Height 0.4 mm
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 701 g
  • Country of origin Germany
  • European customs tariff number 85235990
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare