Matching Products
Matching Products NEW
Part number: 20 92 641 0733
Ha-VIS RFID FT 89 cable / VPE 500
Ha-VIS RFID FT 89 cable / VPE 500

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Transponder
FT 89, Cable
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 92 641 0733
Ha-VIS RFID FT 89 cable / VPE 500
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Identification FT series
  • Element Transponder
  • Specification
    FT 89
    Cable
Version
  • Fixing Glue
  • Pack contents 500 pieces
Technical characteristics
  • Operating temperature -32 ... +90 °C
  • Storage temperature -32 ... +90 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Frequency 860 ... 930 MHz
  • EPC memory 128 Bit
  • User memory 128 Bit
  • Chip Alien BIO Higgs 4
Material properties
  • Colour White
  • Length 90 mm
  • Width 25 mm
  • Height 0.3 mm
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85235990
  • eCl@ss 90909090 Interim classification (unspecified)
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare