Matching Products
Matching Products NEW
Part number: 20 92 615 7055
Ha-VIS RFID Control ETB 86v2
Ha-VIS RFID Control ETB 86v2

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Transponder
ETB 86v2
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 92 615 7055
Ha-VIS RFID Control ETB 86v2
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Identification ETB series
  • Element Transponder
  • Specification ETB 86v2
  • Features
    Passive transponder with monitoring function
    Optimised for PT1000 temperature measurement from -40 °C ... +200 °C
    Optimised for function on metal
    Completely EPC Class 1 Gen 2 compatible
Version
  • Fixing
    Screws
    Rivet
    Glue
Technical characteristics
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Frequency 860 ... 870 MHz
  • EPC memory 224 Bit
  • User memory 3,072 Bit
  • Chip EM4325
Material properties
  • Colour Black
  • Length 100 mm
  • Width 60 mm
  • Height 18 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 295.25 g
  • Country of origin Germany
  • European customs tariff number 85235990
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare