Matching Products
Matching Products NEW
Part number: 20 93 201 0601
Ha-VIS RF-ANT-WR25-EU
Ha-VIS RF-ANT-WR25-EU

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Antenna
for indoor installations
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 201 0601
Ha-VIS RF-ANT-WR25-EU
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Antenna
  • Specification for indoor installations
  • Features
    Suitable for optically inconspicuous assembly thanks to the supplied cover
    Circular UHF antenna with wide range
    Antenna gain of 6 dBic
Version
  • Fixing Fixing hole 3x 6.4 mm
Termination data
  • Termination method SMA female
Technical characteristics
  • Operating temperature ‌0 ... +45 °C
  • Degree of protection acc. to IEC 60529 IP20
  • Frequency 865 ... 868 MHz
  • Impedance ‌50 Ω
  • Polarisation Circular
  • Gain 6 dBic
  • Opening angle 70 °
  • Transmitting power ‌4 W EIRP
  • Down tilt ‌ 30 °
Material properties
  • Length 240 mm
  • Width 267 mm
  • Height 110 mm
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85291069
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare