Ha-VIS RF-ANT-WR24-t-US

Image is for illustration purposes only. Please refer to product description.

Ha-VIS RF-ANT-WR24-t-US

Ha-VIS RF-ANT-WR24-t-US

Part number:  20 93 201 0506

  • Series Ha-VIS RFID
  • Element Antenna
  • Specification for high temperature applications
  • Fixing Fixing hole 4 x 6.4 mm
  • Termination method N socket
  • Operating temperature -45 ... +150 °C
  • Degree of protection acc. to IEC 60529 IP64
  • Frequency 902 ... 928 MHz
  • Impedance ‌50 Ω
  • Polarisation Circular (right)
  • Gain 8 dBic
  • Opening angle 70 °
  • Transmitting power ‌4 W EIRP
  • Down tilt ≤ 10 °
  • Length 42 mm
  • Width 243 mm
  • Height 240 mm
  • Specifications
    EN 45545-2
    DIN EN 50467
    DIN EN 60512-11-6
    DIN ISO 1431-1
    EN 61373
  • Packaging size 1
  • Net weight 1,283 g
  • Country of origin Germany
  • European customs tariff number 85291069