Matching Products
Matching Products NEW
Part number: 20 93 201 0309
Ha-VIS RF-ANT-MR12-EU
Ha-VIS RF-ANT-MR12-EU

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Antenna
UHF Middle range
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 20 93 201 0309
Ha-VIS RF-ANT-MR12-EU
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Series Ha-VIS RFID
  • Element Antenna
  • Specification UHF Middle range
Version
  • Fixing Fixing hole 4x 4.2 mm
Termination data
  • Termination method SMA female
Technical characteristics
  • Operating temperature -25 ... +90 °C
  • Storage temperature -25 ... +90 °C
  • Degree of protection acc. to IEC 60529 IP67
  • Frequency 865 ... 868 Hz
  • Impedance ‌50 Ω
  • Polarisation Circular
  • Gain 2.2 dBi
  • Opening angle 100 °
  • Transmitting power ‌0.5 W ERP
Material properties
  • Material (hood/housing)
    Aluminium
    Polymer
  • Colour (hood/housing)
    Black
    White
  • Length 120 mm
  • Width 120 mm
  • Height 19 mm
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Country of origin Germany
  • European customs tariff number 85291069
  • eCl@ss 90909090 Interim classification (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare