Ha-VIS MK3000 S760

Image is for illustration purposes only. Please refer to product description.

Ha-VIS MK3000 S760

S7 profile rail, 60 mm, Aluminium

Part number:  24 98 100 0012

  • Category Accessories
  • Series Ha-VIS MK3000
  • Type of accessory S7 profile rail
  • Description of the accessory 60 mm
  • Material (accessories) Aluminium
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Packaging size 1
  • Net weight 63.48 g
  • Country of origin Germany
  • European customs tariff number 85177000
  • eCl@ss 19179190 Network technology (computer communication, parts, unspecified)
  • Type sheet
  • CAD data 3D
  • MultiCad

Topics & Trends