Matching Products
Matching Products NEW
Device side / Panel feed through
2
Part number: 72 MN F4M NM41 00
Ha-MK4 MZ4-10M
Ha-MK4 MZ4-10M

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 10 m
Notes
Compare
Part number: 72 MN F4M NM41 00
Ha-MK4 MZ4-10M
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Device side / Panel feed through
2
Product Details
Identification
  • Category System cabling
  • Series Circular connectors 7/8"
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    7/8"
    Male Straight
  • Connector 2
    7/8"
    Female Straight
  • Type of cable Copper cable (round)
Version
  • Cable length 10 m
  • Number of cores 4
  • Core structure 4x AWG 16
Technical characteristics
  • Limiting temperature -35 ... +75 °C
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
Specifications and approvals
  • Approvals CE
Commercial data
  • Packaging size 1
  • Country of origin China
  • European customs tariff number 85444290
  • GTIN 5713140261808
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare