Matching Products
Matching Products NEW
Successor Products
1
Combinables
1
Tools
2
Part number: 09 03 000 6281
DIN-Signal coax f, solder/crimp, 75Ohm
DIN-Signal coax f, solder/crimp, 75Ohm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coaxial contact
Straight
Rated current: ≤0.4 A
Female contact for male connectors
Copper alloy
Noble metal over Ni Mating side
Impedance: 75 Ω
Notes
Compare
This product is not orderable anymore. You can use the successor 09140006221.
Part number: 09 03 000 6281
DIN-Signal coax f, solder/crimp, 75Ohm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
1
Tools
2
Product Details
Identification
  • Category Contacts
  • Series
    DIN 41612
    har-modular®
  • Type of contact Coaxial contact
  • Description of the contact Straight
  • Contacts for
    DIN 41612 Type M
    DIN 41612 Type MH 21+5
    DIN 41612 Bauform M 0+2
    har-modular® M module, male, angled
    har-modular® M module, male, straight
  • Features lead-free
Version
  • Termination method Solder/crimp termination
  • Gender Female contact for male connectors
  • Manufacturing process Turned contacts
Technical characteristics
  • Rated current ≤ 0.4 A
  • Rated voltage 250 V
  • Insulation resistance >109 Ω
  • Contact resistance
    ≤10 mΩ for inner contact die
    ≤3 mΩ for outer ferrule
  • Impedance 75 Ω
  • Limiting temperature -55 ... +125 °C
  • Return loss
    >19 dB @ 1 GHz for cables RG 179
    >14 dB @ 2 GHz for cables RG 179
  • Insertion force ≤ 10 N
  • Withdrawal force ≥ 1 N
  • Performance level 1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 0.75 kV
  • Frequency 2 GHz
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni Mating side
  • Material (locking) Copper alloy
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications DIN 41626
Commercial data
  • Packaging size 40
  • Net weight 1.907 g
  • Country of origin Czechia
  • European customs tariff number 85366990
  • GTIN 5713140004207
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Catalogues & Brochures
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare