Matching Products
Matching Products NEW
Part number: 09 45 845 0013
HPP V4 cover aL IP65/67 nylon cord M3
HPP V4 cover aL IP65/67 nylon cord M3

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for connectors
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 45 845 0013
HPP V4 cover aL IP65/67 nylon cord M3
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series HARTING PushPull (V4)
  • Type of accessory Protection cover
  • Description of the accessory for connectors
Version
  • Details Version with active locking with nylon cord for fixing screw M2.5 / M3
Technical characteristics
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications EN 45545-2
Commercial data
  • Packaging size 100
  • Net weight 9.48 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140064676
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
PushPull Selection Guide
HARTING Device Connectivity - Chapter 02
PushPull Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare