Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 840 0019
HPP V4 plug coding ring green
HPP V4 plug coding ring green

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Colour clip
for colour coding the HARTING PushPull connectors
Notes
Compare
This product is not orderable anymore. You can use the successor 09458400006.
Part number: 09 45 840 0019
HPP V4 plug coding ring green
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Accessories
  • Series HARTING PushPull (V4)
  • Type of accessory Colour clip
  • Description of the accessory for colour coding the HARTING PushPull connectors
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 0.4 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140064607
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare