(Autologout in 29 Min 12 Sek)
This product is not orderable anymore.  Contact your local distribution partner for alternatives.
HPP V4 USB 2.0,PP typeB-IP20 typeA; 2,0m

Image is for illustration purposes only. Please refer to product description.

HPP V4 USB 2.0,PP typeB-IP20 typeA; 2,0m

Part number:  09 45 145 4913

  • Category Cable
  • Series USB
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull USB
    Type B
  • Connector 2
    IP20 USB
    Type A
  • Type of cable Copper cable (round)
  • Number of cores 4
  • Core structure 4 wires
  • Cable length 2 m
  • Material (cable) LCP
  • Colour (cable) Black
  • Net weight 81 g