This product will not be orderable much longer.  Contact your local distribution partner for alternatives.
HPP V4 USB 2.0 type B, 2 x PushPull; 1m

Image is for illustration purposes only. Please refer to product description.

HPP V4 USB 2.0 type B, 2 x PushPull; 1m

Copper cable, (round), Pre-assembled on both sides, Cable length: 1m

Part number:  09 45 145 3901

  • Category Cable
  • Series USB
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull USB
    Type B
  • Connector 2
    HARTING PushPull USB
    Type B
  • Type of cable Copper cable (round)
  • Number of cores 4
  • Core structure 4 wires
  • Cable length 1 m
  • Material (cable) LCP
  • Colour (cable) Black
  • Specifications IEC 61076-3-106 Variant 4
  • Packaging size 1