HPP V4 USB 2.0 type A, 2x PushPull; 2m

Image is for illustration purposes only. Please refer to product description.

HPP V4 USB 2.0 type A, 2x PushPull; 2m

Part number:  09 45 145 1903

  • Category Cable
  • Series USB
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull USB
    Type A
  • Connector 2
    HARTING PushPull USB
    Type A
  • Type of cable Copper cable (round)
  • Number of cores 4
  • Core structure 4 wires
  • Cable length 2 m
  • Material (cable) LCP
  • Colour (cable) Black
  • Net weight 1 g
  • RoHS compliant