Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 145 1902
HPP V4 USB 2.0 type A, 2x PushPull, 1,5m
HPP V4 USB 2.0 type A, 2x PushPull, 1,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Notes
Compare
This product is not orderable anymore. You can use the successor 09454451902.
Part number: 09 45 145 1902
HPP V4 USB 2.0 type A, 2x PushPull, 1,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category System cabling
  • Series USB
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING PushPull (V4) USB 2.0
    Type A
  • Connector 2
    HARTING PushPull (V4) USB 2.0
    Type A
  • Type of cable Copper cable (round)
Version
  • Cable length 1.5 m
  • Number of cores 4
  • Core structure 4 wires
  • Shielding Unshielded
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
Commercial data
  • Packaging size 1
  • Net weight 104 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140059023
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare