Matching Products
Matching Products NEW
Hoods/Housings
2
System Cables
24
Part number: 09 45 541 1907
HPP V4 USB 2.0 PCB, 2x USB B-B straight
HPP V4 USB 2.0 PCB, 2x USB B-B straight

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Adapter PCB
Contacts: 4
Notes
Compare
This product will not be orderable much longer. Please contact your local distribution partner.
Part number: 09 45 541 1907
HPP V4 USB 2.0 PCB, 2x USB B-B straight
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Hoods/Housings
2
System Cables
24
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification USB
  • Element Adapter PCB
  • Specification USB 2.0 type B to USB 2.0 type B
  • Adapter for Jack to jack
Version
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 12.33 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140061040
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
PushPull Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare