Matching Products
Matching Products NEW
Hoods/Housings
2
Part number: 09 45 541 1903
HPP V4 USB 2.0 A, PFT solder points
HPP V4 USB 2.0 A, PFT solder points

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Adapter PCB
Contacts: 4
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 45 541 1903
HPP V4 USB 2.0 A, PFT solder points
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Hoods/Housings
2
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification USB
  • Element Adapter PCB
  • Specification USB 2.0 type A
  • Adapter for Jack to solder points
Version
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 5.9 g
  • Country of origin Germany
  • European customs tariff number 85366930
  • GTIN 5713140061026
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare