Matching Products
Matching Products NEW
Successor Products
1
Accessories
6
Part number: 09 45 245 1902
HPP V4 USB 2.0 A, C-PFT
HPP V4 USB 2.0 A, C-PFT

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through USB 2.0 type A
Contacts: 4
Compact
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09452451920.
Part number: 09 45 245 1902
HPP V4 USB 2.0 A, C-PFT
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Accessories
6
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification USB
  • Element Panel feed through
  • Specification USB 2.0 type A
  • Description of hood/housing Compact
Version
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 13.33 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140059894
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare