Matching Products
Matching Products NEW
Accessories
1
Part number: 09 45 145 9020
HPP V4 Signal plug 20-pole
HPP V4 Signal plug 20-pole

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector
Crimp termination
Rated current: ‌5 A
Contacts: 20
Copper alloy
Au over Ni
PushPull
Material: Polyamide (PA)
Degree of protection: IP65, IP67
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. You can use the successor .
Part number: 09 45 145 9020
HPP V4 Signal plug 20-pole
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Signal
  • Element Cable connector
Version
  • Termination method Crimp termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 20
  • Locking type PushPull
  • Pack contents incl. plastic housing and female insert
Technical characteristics
  • Conductor cross-section 0.09 ... 0.25 mm²
  • Conductor cross-section AWG 28 ... AWG 24
  • Wire outer diameter ≤ 2.1 mm
  • Contact spacing (termination side)
    2.4 mm
    3 mm
  • Contact spacing (mating side)
    2.4 mm
    3 mm
  • Rated current ‌ 5 A
  • Rated voltage 50 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Clearance distance ≥ 1.1 mm
  • Creepage distance ≥ 1.1 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Insertion force ‌ 50 N
  • Withdrawal force ‌ 50 N
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.9 ... 8.6 mm
  • Test voltage Ur.m.s.
    1.5 kV (contact-contact)
    1.5 kV (contact-ground)
  • Isolation group I (600 ≤ CTI)
Material properties
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 46.6 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare