Matching Products
Matching Products NEW
Successor Products
1
Contacts
5
Tools
4
Accessories
7
Part number: 09 45 145 9010
HPP V4 Signal 10-pole plug plastic
HPP V4 Signal 10-pole plug plastic

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector
Crimp termination
Rated current: ‌5 A
Contacts: 10
Copper alloy
PushPull
Material: Polyamide (PA)
Degree of protection: IP65, IP67
Notes
Compare
NEW
Derating tool
This product is not orderable anymore. You can use the successor 09451459011.
Part number: 09 45 145 9010
HPP V4 Signal 10-pole plug plastic
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Contacts
5
Tools
4
Accessories
7
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Signal
  • Element Cable connector
Version
  • Termination method Crimp termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 10
  • Locking type PushPull
  • Pack contents incl. plastic housing and female insert
Technical characteristics
  • Conductor cross-section 0.13 ... 0.82 mm²
  • Conductor cross-section AWG 26 ... AWG 18
  • Wire outer diameter ≤ 2.1 mm
  • Contact spacing (termination side)
    2.4 mm
    3 mm
  • Contact spacing (mating side)
    2.4 mm
    3 mm
  • Rated current ‌ 5 A
  • Rated voltage 50 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Clearance distance ≥ 1.1 mm
  • Creepage distance ≥ 1.1 mm
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 10 mΩ
  • Limiting temperature -40 ... +85 °C
  • Insertion force ‌ 50 N
  • Withdrawal force ‌ 50 N
  • Mating cycles ≥ 500
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.9 ... 8.6 mm
  • Test voltage Ur.m.s.
    1.5 kV (contact-contact)
    1.5 kV (contact-ground)
  • Isolation group I (600 ≤ CTI)
  • Vibration resistance 10-500 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
  • Shock resistance 50 g / 11 ms, 10 shocks / axis and direction
Material properties
  • Material (contacts) Copper alloy
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 46.6 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140059313
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare