Matching Products
Matching Products NEW
Successor Products
1
Combinables
25
Tools
2
Accessories
2
Part number: 09 45 145 1520
HPP V4 RJ45 GL Cat6A PLUG 8P
HPP V4 RJ45 GL Cat6A PLUG 8P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets
Piercing termination
Contacts: 8
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09451451521.
Part number: 09 45 145 1520
HPP V4 RJ45 GL Cat6A PLUG 8P
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
25
Tools
2
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification RJ45
  • Element Connector sets
Version
  • Termination method Piercing termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Locking type PushPull
  • Pack contents incl. housing with RJ45 connector, shielding and cable gland
Technical characteristics
  • Conductor cross-section 0.08 ... 0.22 mm²
  • Conductor cross-section AWG 28/7 ... AWG 24/7 Stranded
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.9 ... 8.6 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 49 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140058972
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare