Matching Products
Matching Products NEW
Successor Products
1
Combinables
25
Tools
2
Accessories
2
Part number: 09 45 145 1560 XL
HPP V4 RJ45 10G Cat6 plug 8p IDC 100pcs.
HPP V4 RJ45 10G Cat6 plug 8p IDC 100pcs.

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets
IDC termination
Contacts: 8
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09451451561.
Part number: 09 45 145 1560 XL
HPP V4 RJ45 10G Cat6 plug 8p IDC 100pcs.
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
25
Tools
2
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification RJ45
  • Element Connector sets
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 8
  • Locking type PushPull
  • Pack contents
    incl. housing with RJ45 connector, shielding and cable gland
    100 pieces
Technical characteristics
  • Conductor cross-section
    0.1 ... 0.32 mm² Stranded
    0.22 ... 0.32 mm² Solid
  • Conductor cross-section
    AWG 27/7 ... AWG 22/7 Stranded
    AWG 24/1 ... AWG 22/1 Solid
  • Transmission characteristics Cat. 6 Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.9 ... 8.6 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Nickel
    Naphthalene
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 30.74 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140059009
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare