Matching Products
Matching Products NEW
Successor Products
1
Combinables
3
Tools
4
Accessories
9
Part number: 09 46 145 4401
HPP V4 Power plug 48V/12A 4p w/o contact
HPP V4 Power plug 48V/12A 4p w/o contact

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets
Crimp termination
Rated current: ‌12 A
Contacts: 4
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09461454421.
Part number: 09 46 145 4401
HPP V4 Power plug 48V/12A 4p w/o contact
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
3
Tools
4
Accessories
9
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Power
  • Element Connector sets
Version
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 4
  • Locking type PushPull
  • Pack contents Without contacts
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm² Stranded
  • Conductor cross-section AWG 20 ... AWG 12 Stranded
  • Rated current ‌ 12 A
  • Rated voltage 48 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.9 ... 8.6 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 17.18 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140065321
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare