Matching Products
Matching Products NEW
Successor Products
1
Combinables
4
Tools
4
Accessories
2
Part number: 09 46 145 3410
HPP V4 Power plug 250V/16A 3p
HPP V4 Power plug 250V/16A 3p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets
Crimp termination
Rated current: ‌16 A
Contacts: 2
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09461453420.
Part number: 09 46 145 3410
HPP V4 Power plug 250V/16A 3p
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
4
Tools
4
Accessories
2
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Power
  • Element Connector sets
Version
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 2
  • PE contact Yes
  • Locking type PushPull
  • Pack contents with 3 turned male contacts, insulation body, hood and cable gland
Technical characteristics
  • Conductor cross-section 0.75 ... 2.5 mm² Stranded
  • Conductor cross-section AWG 20 ... AWG 12 Stranded
  • Rated current ‌ 16 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.9 ... 8.6 mm
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 21 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140065291
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare