Matching Products
Matching Products NEW
Successor Products
1
Combinables
2
Accessories
8
Part number: 09 46 245 4001
HPP V4 Power C-PFT 48V/12A 4p terminal
HPP V4 Power C-PFT 48V/12A 4p terminal

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed through set
Cage-clamp termination
Rated current: ‌12 A
Contacts: 4
Compact
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09462454021.
Part number: 09 46 245 4001
HPP V4 Power C-PFT 48V/12A 4p terminal
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Combinables
2
Accessories
8
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Power
  • Element Panel feed through set
  • Description of hood/housing Compact
Version
  • Termination method Cage-clamp termination
  • Shielding Unshielded
  • Number of contacts 4
  • Locking type PushPull
  • Pack contents with 4 turned female contacts, insulation body, hood and integrated seal
Technical characteristics
  • Conductor cross-section 1.5 mm²
  • Conductor cross-section AWG 16 ... AWG 14
  • Rated current ‌ 12 A
  • Rated voltage 48 V
  • Rated impulse voltage 1.5 kV
  • Pollution degree 3
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 15.5 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140065376
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare