HPP V4 Hybrid single ended cable 3m

Image is for illustration purposes only. Please refer to product description.

HPP V4 Hybrid single ended cable 3m

Copper cable, (round), Pre-assembled on one side, Cable length: 3m

Part number:  09 47 610 0030

  • Category Cable
  • Series HARTING PushPull
  • Specification Pre-assembled on one side
  • Connector 1 HARTING PushPull Hybrid
  • Type of cable Copper cable (round)
  • Number of cores 7
  • Core structure
    3x AWG 20/7
    4x AWG 26/7
  • Cable length 3 m
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • Specifications IEC 61076-3-106 Variant 4
  • Packaging size 1
  • Net weight 211 g
  • Country of origin Germany
  • Customs tariff number 85444290