Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 145 1300
HPP V4 Hybrid plug 4+3p
HPP V4 Hybrid plug 4+3p

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector Straight
Crimp termination
Rated current: ‌5 A
Contacts: 7
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. You can use the successor 09451459011.
Part number: 09 45 145 1300
HPP V4 Hybrid plug 4+3p
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Hybrid
  • Element Connector
  • Specification Straight
Version
  • Termination method Crimp termination
  • Shielding Unshielded
  • Number of contacts 7
  • Number of data contacts 4
  • Number of power contacts 3
  • Locking type PushPull
  • Pack contents With cable gland and crimp contacts
Technical characteristics
  • Conductor cross-section
    AWG 26 Ethernet contacts
    AWG 20 Power contacts
  • Rated current ‌ 5 A
  • Rated voltage 48 V
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Antimony trioxide
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-106 Variant 4 (V4)
    EN 45545-2
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 23.6 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140058958
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare