Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 245 1300
HPP V4 Hybrid C-PFT set 4+3p straight
HPP V4 Hybrid C-PFT set 4+3p straight

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Panel feed trough set Straight
Solder termination
Rated current: ‌5 A
Contacts: 7
Notes
Compare
This product is not orderable anymore. You can use the successor 09455459012.
Part number: 09 45 245 1300
HPP V4 Hybrid C-PFT set 4+3p straight
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Identification Hybrid
  • Element Panel feed trough set
  • Specification Straight
Version
  • Termination method Solder termination
  • Shielding Unshielded
  • Number of contacts 7
  • Number of data contacts 4
  • Number of power contacts 3
  • Pack contents incl. housing and female insert
Technical characteristics
  • Rated current ‌ 5 A
  • Rated voltage 48 V
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
Material properties
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 10.3 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140059856
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 02
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare