HLNK SV FE SDP 2,9 AUS4 HT COLOR BLACK

Image is for illustration purposes only. Please refer to product description.

HLNK SV FE SDP 2,9 AUS4 HT COLOR BLACK

Female connector, Angled, Wave soldering termination, Rated current: 1.5A, High temperature plastic material, Black, Contacts: 10, Copper alloy

Part number:  27 21 121 8010

  • Category Connector
  • Series har-link®
  • Element Female connector
  • Specification Angled
  • Termination method Wave soldering termination
  • Number of contacts 10
  • Performance level 2
  • Contact rows 2
  • Contact spacing (termination side) 2 mm
  • Contact spacing (mating side) 2 mm
  • Rated current 1.5 A
  • Insulation resistance ≥ 1010 Ω
  • Contact resistance ≤ 35 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion force ≤ 10 N
  • Withdrawal force ≥ 2 N
  • Mating cycles ≥ 250
  • Test voltage Ur.m.s. 0.75 kV
  • Material (insert) High temperature plastic material
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Material (hood/housing) Nickel silver
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
  • Packaging size 25
  • Net weight 3.98 g
  • Country of origin Switzerland
  • European customs tariff number 85366953