HARTING Trailing Cat.6A 4x2xAWG26/7 500m

Image is for illustration purposes only. Please refer to product description.

HARTING Trailing Cat.6A 4x2xAWG26/7 500m

Copper cable, (round), 4x 2x AWG 26/7, PUR (polyurethane), Cable length: 500 m, Cat. 6A, Class EA up to 500 MHz

Part number:  09 45 600 0558

  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
  • Features Drag chain compatible
  • Cable length 500 m
  • Number of cores 8
  • Core structure 4x 2x AWG 26/7
  • Rated voltage 100 V
  • Limiting temperature
    -40 ... +70 °C unmoved
    -40 ... +70 °C moved
  • Cable diameter 6.5 ... 7.1 mm
  • Minimum bending radius
    10x Cable diameter (repeated bending)
    5x Cable diameter (singular bending)
  • Drag chain compatible Yes
  • Bending cycles ≥ 5.000.000 @ 15x Cable diameter & traversing distance ≤ 1 m & speed ≤ 0.3 m/s & acceleration ≤ 6 m/s²
  • Tensile strength ≤15 N/mm²
  • Test voltage Ur.m.s. 2 kV Wire / wire / shielding
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Conductor resistance @ 20 °C ≤ 140 Ω/km
  • Insulation resistance @ 20 °C ≥ 1,000 MΩ x km
  • Signal run time @ 20 °C ≤ 5.13 ns/m
  • Impedance @ 100 MHz ‌100 Ω ±10 %
  • Material (cable) PUR (polyurethane)
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances No
  • REACH ANNEX XIV substances No
  • REACH SVHC substances No
  • Specifications
    EN 50173-3 generic cabling
    IEC 60332-1-2 Flame retardancy
    IEC 60754-1
  • Packaging size 1
  • Net weight 1 g
  • Net weight ‌ 57 g/m
  • Country of origin Switzerland
  • European customs tariff number 85444290
  • eCl@ss 27061801 Data and communication cable (copper)

Topics & Trends