Skip to content Skip to navigation menu
Industrial Ethernet
  • High degree of protection IP67
  • Robust industrial computers with IP67
  • Software-defined process maps
  • Based on proven HMS CompactCom Technology
Industrial Ethernet

Industrial Ethernet

 -  Details   |  Product selector (1)
  • EtherCAT I/O Device
  • 2x M12 EtherCAT ports
  • Up to 1500 bytes per cycle

PROFINET

 -  Details   |  Product selector (1)
  • Profinet I/O Device
  • 2x M12 Profinet ports
  • Up to 32767 ADIs
  • Up to 1440 bytes of I/O data in each direction

EtherNet/IP

 -  Details   |  Product selector (1)
  • Ethernet/IP I/O adapter
  • 2x M12 Ethernet/IP ports
  • Supports QuickConnect Class B
  • Customizable identity information
Recently viewed
There are no current visited product detail pages.
Recently searched
No searches have been done yet.