Matching Products
Matching Products NEW
Combinables
182
Part number: 21 03 321 9400
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Y-distributor
Notes
Compare
Part number: 21 03 321 9400
M12-ADPT-M12/M12-5/5P-ACOD-M/F/F-STR
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
182
Product Details
Identification
  • Category Accessories
  • Series Circular connectors M12
  • Connector 1
    Female
    5 poles
    A-coding
  • Connector 2
    Female
    5 poles
    A-coding
  • Type of accessory Y-distributor
Version
  • Gender
    Male
    Female
  • Shielding Unshielded
  • Number of contacts 5
  • Coding A-coding
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 60 V
  • Limiting temperature -25 ... +85 °C
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529 IP67 mated condition
Material properties
  • Material (insert) Polyamide (PA)
  • Material (contacts) Copper alloy
  • Surface (contacts) Au over Ni Mating side
  • Material (hood/housing) Thermoplastic polyurethane (TPU)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-2-101
Commercial data
  • Packaging size 1
  • Net weight 29 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140236646
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare